Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Curved Washer - Curved Washer
Bill of material
0U750-0210
ARTNR
Partnumber
0U750-0210
DA
Outside diameter
28.02 mm
DI
Inside Diameter
20.32 mm
T
Thickness
0.53 mm
L0
Unloaded length
3.51 mm
L1
Loaded length
1.75 mm
LE
Loaded Length
mm
Enter value for LE
Loaded Length
mm
cm
inch
ft
F1
Force at loaded length L1
53.40 N
F1MIN
Force min. at loaded length L1
45.39 N
F1MAX
Force max. at loaded length L1
61.41 N
WER
Materialcode
1.1248
GEW
Weight
g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices